Vidensøgning
Download dokument () af 20
We make what matters work*

EP-501523
PN1-63-CI23E-150

Eaton xEnergy Safety Ci LV systems LV switchgear, PN individual switch-disconnector enclosure 1x PN1-63, 3-pole

Generelle specifikationer

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501523
EAN
9010653055037
Product Length/Depth
175 mm
Product Height
250 mm
Product Width
187.5 mm
Product Weight
3.8 kg
Compliances
RoHS conform
Model Code
PN1-63-CI23E-150

Yderligere oplysninger

Functions
Extension possible

Leveringsprogram

Model
With cover
Nominal current
63 A
Number of poles
Three-pole

Technical data - mechanical

Cover/door color
Transparent cover/door
Degree of protection
IP65
Enclosure material
Plastic
Number of switches
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.