Vidensøgning
Download dokument () af 20
We make what matters work*

EP-501531
Modelkode: FL4-MC37-CI

Eaton xEnergy Safety Ci LV systems LV switchgear, Flange incl. cable push-through plate, IP65, HxWxD=115x330x55mm

General specifications

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501531
EAN
9010653054870
Product Length/Depth
116 mm
Product Height
55 mm
Product Width
330 mm
Product Weight
0.57 kg
Compliances
RoHS conform
Model Code
FL4-MC37-CI

Additional information

Features
Pre-stamping

Delivery program

Model
Membrane

Technical Data - Mechanical

Degree of protection
Other
Material
Plastic
Number of connector holes
37
Shape
Straight
Suitable for cable diameter - max
32 mm
Suitable for nominal thread (PG) - min
0
Surface protection
Untreated
Thickness
30 mm
Thread type
None
Suitable for cable diameter - min
6 mm
Suitable for nominal thread (PG) - max
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.