Vidensøgning
Download dokument () af 20
We make what matters work*

EP-501535
Modelkode: F2P-3-CI

F2P-3-CI . Finger-protection cover form 2, size 3, for add-on connection

General specifications

Product Name
Eaton xEnergy Safety Ci LV systems LV switchgear
Catalog Number
EP-501535
EAN
9010653055136
Product Length/Depth
94 mm
Product Height
2 mm
Product Width
181 mm
Product Weight
0.05 kg
Certifications
CE
Model Code
F2P-3-CI

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Connector / partition piece

Technical data - mechanical

Material
Plastic
Suitable for enclosure building width
250 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.