Download dokument () af 20
We make what matters work*

EP-501544

Eaton Moeller series IZMY/INY Circuit-breaker, 3 pole, 400 A, 50 kA, Power loss: 12 W, Selective operation, IEC, Fixed

Generelle specifikationer

Product Name
Eaton Moeller series IZMY/INY circuit-breaker
Catalog Number
EP-501544
EAN
9010653057901
Product Length/Depth
248 mm
Product Height
315 mm
Product Width
200 mm
Product Weight
25 kg
Certifications
CE
Model Code
IZMY16B3-04F

Produktspecifikationer

Features
Complete device with protection unit
Motor drive optional
Fitted with:
Switched-off indicator
Rated uninterrupted current (Iu)
400 A
Device construction
Built-in device fixed built-in technique
Electrical connection type of main circuit
Rail connection
Actuator type
Push button
Adjustment range short-term delayed short-circuit release - max
4000 A
Adjustment range short-term delayed short-circuit release - min
240 A
Adjustment range undelayed short-circuit release - max
6000 A
Adjustment range undelayed short-circuit release - min
800 A
Number of auxiliary contacts (change-over contacts)
4
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Overload release current setting - max
400 A
Overload release current setting - min
160 A
Number of poles
Three-pole
Degree of protection
IP20
Position of connection for main current circuit
Back side
Rated operating voltage (Ue) - max
690 V
Rated operating voltage (Ue) - min
690 V
Rated short-circuit breaking capacity at 400 V, 50 Hz
50 kA
Power loss
12 W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.