Vidensøgning
Download dokument () af 20
We make what matters work*

EP-501969
Modelkode: SPPVRT2-15-2+PE

PV-Surge protection device, 1500V, class 2 tested

Generelle specifikationer

Product Name
Eaton xPole SPPVR surge protection device
Catalog Number
EP-501969
EAN
9010653062905
Product Length/Depth
104 mm
Product Height
60 mm
Product Width
54 mm
Product Weight
0.302 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVRT2-15-2+PE

Yderligere oplysninger

Features
Category type 2
Special features
Pluggable
System configuration type
DC

Leveringsprogram

Application
Open areas Residential buildings Utility buildings
Type
DC overvoltage protection Surge arrester

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C

Technical data - electrical

Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Continuous voltage at DC - max
1500 V
Discharge surge current (8/20) - max
40 kA
Features
Category type 2
Frame
3 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at DC
1500 V
Number of conductors without earthing
2
PV-voltage - max
1500 V
Short-circuit breaking capacity (ISCCR)
9 kA
Signalling at the device
Optic
Voltage protection level
4.8 KV
Voltage protection level (L-N)
2.5 KV
Degree of protection
IP20

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.