Download dokument () af 20
We make what matters work*

EP-501982
Modelkode: CMMZ-00/54

xComfort Heating Actuator connection unit - Alpha Basic, 6 zone with LED

General specifications

Product Name
Eaton Moeller series xComfort actuator mounting
Catalog Number
EP-501982
EAN
9010653063728
Product Length/Depth
90 mm
Product Height
52 mm
Product Width
327 mm
Product Weight
0.43 kg
Certifications
CE
Model Code
CMMZ-00/54

Produktspecifikationer

Accessory/spare part type
Mounting housing
Accessory

Eksportér produktspecifikation