CPAD-00/237 .Multi-Pack Switching Actuator (CSAU-01/01-10)
| Product Name |
Eaton Moeller series xComfort switching actuator
|
| Catalog Number |
EP-502069
|
| EAN |
9010653069447
|
| Product Length/Depth |
49.5 mm
|
| Product Height |
18 mm
|
| Product Width |
45.5 mm
|
| Product Weight |
41 g
|
| Certifications |
CE
|
| Model Code |
CPAD-00/237
|
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
Radio frequent
xComfort |
| Built-in installation box depth - min |
18 mm
|
| Number of inputs (binary) |
0
|
| Number of switching contacts - max |
1
|
| Rated operating voltage (Ue) - max |
230 V
|
| Rated operating voltage (Ue) - min |
230 V
|
| Amperage rating |
10 A
|
| Fitted with: |
Bus connection
LED indication |
| Switching power LED - max |
2300 W
|
| Switching current - max |
10 A
|
| Switching power - max |
2300 W
|
| Width in number of modular spacings |
3
|
| Output power |
2300 W
|
| Degree of protection |
IP20
|
| Mounting method |
Flush mounted (plaster)
|
| Suitable for |
C-load
|
| Power consumption |
0.23 W
|
| Number of linkable devices |
32
|