Download dokument () af 20
We make what matters work*

EP-502093
Modelkode: CWIZ-02/68

Eaton Moeller series xComfort Rocker 2-fold, gloss, signal white, ventilation print

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
EP-502093
EAN
9010653071525
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.007 kg
Certifications
CE
Model Code
CWIZ-02/68

Produktspecifikationer

Features
Halogen free
Surface finishing
Glossy
Surface protection
Untreated
Material quality
Thermoplastic
Color
White
Material
Plastic
Fastening type
Clamp mounting
Degree of protection
IK00
IP20
Model
Two-part rocker
Imprint/indication
Various symbols
Utilization
Switch/push button
RAL-number (Akin)
9003

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.