Download dokument () af 20
We make what matters work*

EP-502136
Modelkode: PSN-MSW/7

ProfiSNAP Mounting Side Wall, H7=650mm, 1 pair consists of left and right part

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502136
EAN
9010653076223
Product Length/Depth
112.4 mm
Product Height
623 mm
Product Width
34 mm
Product Weight
2.33 kg
Certifications
CE
Model Code
PSN-MSW/7

Produktspecifikationer

Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.