ProfiSNAP Front Plate Support, H=980mm, 1 pair consists of left and right part
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502153
|
| EAN |
9010653076100
|
| Product Length/Depth |
27 mm
|
| Product Height |
980 mm
|
| Product Width |
23 mm
|
| Product Weight |
1.3 kg
|
| Certifications |
CE
|
| Model Code |
PSN-FPS/980
|
| Surface finishing |
Galvanized
|
| Material |
Steel
|
| Model |
Systemic
|
| Mounting method |
Snap mounting
|