Download dokument () af 20
We make what matters work*

EP-502154
Modelkode: PSN-FPS/1280

ProfiSNAP Front Plate Support, H=1280mm, 1 pair consists of left and right part

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502154
EAN
9010653076117
Product Length/Depth
27 mm
Product Height
1280 mm
Product Width
23 mm
Product Weight
1.76 kg
Certifications
CE
Model Code
PSN-FPS/1280

Produktspecifikationer

Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.