Download dokument () af 20
We make what matters work*

EP-502163
PSN-FP-400/300-BL

ProfiSNAP Front Plate, for enclosure width 400mm, H=300mm, blind

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502163
EAN
9010653074052
Product Length/Depth
27.5 mm
Product Height
300 mm
Product Width
320 mm
Product Weight
1.6 kg
Certifications
CE
Model Code
PSN-FP-400/300-BL

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
400 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.