Download dokument () af 20
We make what matters work*

EP-502173
Modelkode: PSN-FP-600/200-BL

ProfiSNAP Front Plate, for enclosure width 600mm, H=200mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502173
EAN
9010653074151
Product Length/Depth
27.5 mm
Product Height
200 mm
Product Width
520 mm
Product Weight
1.35 kg
Certifications
CE
Model Code
PSN-FP-600/200-BL

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.