Download dokument () af 20
We make what matters work*

EP-502202
Modelkode: PSN-FP-1000/500-BL

ProfiSNAP Front Plate, for enclosure width 1000mm, H=500mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502202
EAN
9010653072829
Product Length/Depth
27.5 mm
Product Height
500 mm
Product Width
920 mm
Product Weight
6.25 kg
Certifications
CE
Model Code
PSN-FP-1000/500-BL

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
1000 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.