Download dokument () af 20
We make what matters work*

EP-502209
Modelkode: PSN-FP-1200/200-BL

ProfiSNAP Front Plate, for enclosure width 1200mm, H=200mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502209
EAN
9010653072652
Product Length/Depth
27.5 mm
Product Height
200 mm
Product Width
1120 mm
Product Weight
2.48 kg
Certifications
CE
Model Code
PSN-FP-1200/200-BL

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
1200 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.