Download dokument () af 20
We make what matters work*

EP-502219
Modelkode: PSN-FP-400/200-45

ProfiSNAP Front Plate, for enclosure width 400mm, H=200mm, with 45mm cut-out

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502219
EAN
9010653073703
Product Length/Depth
27.5 mm
Product Height
200 mm
Product Width
320 mm
Product Weight
0.78 kg
Certifications
CE
Model Code
PSN-FP-400/200-45

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
400 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.