Download dokument () af 20
We make what matters work*

EP-502230
Modelkode: PSN-FP-1000/175-45-MSW

ProfiSNAP Front Plate, for enclosure width 1000mm, H=175mm, with 45mm cut-out

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502230
EAN
9010653073819
Product Length/Depth
27.5 mm
Product Height
175 mm
Product Width
920 mm
Product Weight
1.59 kg
Certifications
CE
Model Code
PSN-FP-1000/175-45-MSW

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
1000 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.