Download dokument () af 20
We make what matters work*

EP-502240
Modelkode: PSN-FP/MPL-1200/300-BL

ProfiSNAP Mounting Kit, maximum installation depth, for enclosure width 1200mm, H=300mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502240
EAN
9010653075202
Product Length/Depth
95 mm
Product Height
300 mm
Product Width
1120 mm
Product Weight
9 kg
Certifications
CE
Model Code
PSN-FP/MPL-1200/300-BL

Produktspecifikationer

Built-in depth
225 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.