Download dokument () af 20
We make what matters work*

EP-502242
Modelkode: PSN-FPP-400/300-BL

ProfiSNAP Front Plate with Plastic insert, for enclosure width 400mm, H=300mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502242
EAN
9010653073888
Product Length/Depth
27.5 mm
Product Height
300 mm
Product Width
320 mm
Product Weight
1.1 kg
Certifications
CE
Model Code
PSN-FPP-400/300-BL

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
400 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.