Download dokument () af 20
We make what matters work*

EP-502245
Modelkode: PSN-FPP-600/500-BL

ProfiSNAP Front Plate with Plastic insert, for enclosure width 600mm, H=500mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502245
EAN
9010653073918
Product Length/Depth
27.5 mm
Product Height
500 mm
Product Width
520 mm
Product Weight
1.9 kg
Certifications
CE
Model Code
PSN-FPP-600/500-BL

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.