ProfiSNAP Front Plate with Plastic insert, for enclosure width 800mm, H=300mm, blind
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502247
|
| EAN |
9010653073932
|
| Product Length/Depth |
27.5 mm
|
| Product Height |
300 mm
|
| Product Width |
720 mm
|
| Product Weight |
1.7 kg
|
| Certifications |
CE
|
| Model Code |
PSN-FPP-800/300-BL
|
| Material |
Steel
|
| Surface finish |
Powder coating
|
| Suitable for enclosure building width |
800 mm
|