Download dokument () af 20
We make what matters work*

EP-502255
Modelkode: PSN-XNH00X-2/1-400/300-MV

ProfiSNAP Mounting Kit, fuse-switch disconnector 160A, for enclosure width 400mm, H=300mm, prepared for XNH00 3-pole/4-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502255
EAN
9010653075219
Product Length/Depth
135 mm
Product Height
300 mm
Product Width
320 mm
Product Weight
2.1 kg
Certifications
CE
Model Code
PSN-XNH00X-2/1-400/300-MV

Produktspecifikationer

Frame
NH00
Number of fuse holders (knife blade)
0
Number of fuse switch disconnectors
0
Amperage rating
160 A
Number of poles
Four-pole
Mounting method
Mounting plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.