Download dokument () af 20
We make what matters work*

EP-502256
PSN-XNH1-1/0-400/450-MV

ProfiSNAP Mounting Kit, fuse-switch disconnector 250A, for enclosure width 400mm, H=450mm, prepared for XNH1 3-pole vertical

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502256
EAN
9010653075226
Product Length/Depth
110 mm
Product Height
450 mm
Product Width
320 mm
Product Weight
2.4 kg
Certifications
CE
Model Code
PSN-XNH1-1/0-400/450-MV

Produktspecifikationer

Frame
NH1
Number of fuse holders (knife blade)
0
Number of fuse switch disconnectors
0
Amperage rating
250 A
Number of poles
Four-pole
Mounting method
Mounting plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.