Download dokument () af 20
We make what matters work*

EP-502260
Modelkode: PSN-XNH2X-2/X-600/450-MV

ProfiSNAP Mounting Kit, fuse-switch disconnector 400A, for enclosure width 600mm, H=450mm, prepared for XNH2 3-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502260
EAN
9010653075295
Product Length/Depth
90 mm
Product Height
450 mm
Product Width
520 mm
Product Weight
4 kg
Certifications
CE
Model Code
PSN-XNH2X-2/X-600/450-MV

Produktspecifikationer

Frame
NH2
Number of fuse holders (knife blade)
0
Number of fuse switch disconnectors
0
Amperage rating
400 A
Number of poles
Four-pole
Mounting method
Mounting plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.