Download dokument () af 20
We make what matters work*

EP-502265

ProfiSNAP Mounting Kit, fuse-switch disconnector 630A, for enclosure width 800mm, H=450mm, prepared for XNH2 3-pole/4-pole vertical

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502265
EAN
9010653075318
Product Length/Depth
90 mm
Product Height
450 mm
Product Width
720 mm
Product Weight
5.4 kg
Certifications
CE
Model Code
PSN-XNH3X-2/1-800/450-MV

Produktspecifikationer

Frame
NH3
Number of fuse holders (knife blade)
0
Number of fuse switch disconnectors
0
Amperage rating
630 A
Number of poles
Four-pole
Mounting method
Mounting plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.