Download dokument () af 20
We make what matters work*

EP-502267
PSN-SASY-XNH1/2/3-800/450-3P

ProfiSNAP Mounting Kit, fuse-switch disconnector 630A on SASY60i, for enclosure width 800mm, H=450mm, prepared for multiple XNH1, XNH2 and XNH3 3-pole

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502267
EAN
9010653072485
Product Length/Depth
130 mm
Product Height
450 mm
Product Width
720 mm
Product Weight
5 kg
Certifications
CE
Model Code
PSN-SASY-XNH1/2/3-800/450-3P

Produktspecifikationer

Current rating - max
630 A
Busbar distance
60 mm
Number of poles
Three-pole

Eksportér produktspecifikation