Download dokument () af 20
We make what matters work*

EP-502274
Modelkode: PSN-SASY-XNH00-800/300-3P-MSW

ProfiSNAP Mounting Kit, fuse-switch disconnector 160A on SASY60i, for enclosure width 800mm, H=300mm, prepared for multiple XNH00 3-pole, MSW

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502274
EAN
9010653072546
Product Length/Depth
125 mm
Product Height
300 mm
Product Width
720 mm
Product Weight
2.2 kg
Certifications
CE
Model Code
PSN-SASY-XNH00-800/300-3P-MSW

Produktspecifikationer

Current rating - max
160 A
Busbar distance
60 mm
Number of poles
Three-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.