Download dokument () af 20
We make what matters work*

EP-502276
Modelkode: PSN-SASY-XNH00-1000/300-3P-MSW

ProfiSNAP Mounting Kit, fuse-switch disconnector 160A on SASY60i, for enclosure width 1000mm, H=300mm, prepared for multiple XNH00 3-pole, MSW

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502276
EAN
9010653072560
Product Length/Depth
125 mm
Product Height
300 mm
Product Width
920 mm
Product Weight
2.5 kg
Certifications
CE
Model Code
PSN-SASY-XNH00-1000/300-3P-MSW

Produktspecifikationer

Current rating - max
160 A
Busbar distance
60 mm
Number of poles
Three-pole

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.