Download dokument () af 20
We make what matters work*

EP-502283
Modelkode: PSN-SASY-N/PE-1200/150-2P-MSW

ProfiSNAP Mounting Kit, 2-pole SASY, for enclosure width 1200mm, H=150mm, incl. N/PE copper connection (30x5mm)

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502283
EAN
9010653074700
Product Length/Depth
110 mm
Product Height
150 mm
Product Width
1120 mm
Product Weight
2.6 kg
Certifications
CE
Model Code
PSN-SASY-N/PE-1200/150-2P-MSW

Produktspecifikationer

Material
Copper
Mounting method
Direct mounting
Thickness
5 mm
Amperage rating
379 A
Connection size, connection facility
Other
Surface of the contact rail
Untreated
Clearance from back plate
29 mm
Number of connections
0
Rail length
1040 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.