Download dokument () af 20
We make what matters work*

EP-502284
Modelkode: PSN-SASY-PE-400/100-1P-MSW

ProfiSNAP Mounting Kit, 1-pole SASY, for enclosure width 400mm, H=100mm, incl. PE copper connection (30x5mm)

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502284
EAN
9010653074717
Product Length/Depth
110 mm
Product Height
100 mm
Product Width
320 mm
Product Weight
0.45 kg
Certifications
CE
Model Code
PSN-SASY-PE-400/100-1P-MSW

Produktspecifikationer

Material
Copper
Mounting method
Direct mounting
Thickness
5 mm
Amperage rating
379 A
Connection size, connection facility
Other
Surface of the contact rail
Untreated
Clearance from back plate
29 mm
Number of connections
0
Rail length
240 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.