ProfiSNAP Mounting Kit, 1-pole SASY, for enclosure width 1000mm, H=100mm, incl. PE copper connection (30x5mm)
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502287
|
| EAN |
9010653074748
|
| Product Length/Depth |
110 mm
|
| Product Height |
100 mm
|
| Product Width |
920 mm
|
| Product Weight |
1.15 kg
|
| Certifications |
CE
|
| Model Code |
PSN-SASY-PE-1000/100-1P-MSW
|
| Material |
Copper
|
| Mounting method |
Direct mounting
|
| Thickness |
5 mm
|
| Amperage rating |
379 A
|
| Connection size, connection facility |
Other
|
| Surface of the contact rail |
Untreated
|
| Clearance from back plate |
29 mm
|
| Number of connections |
0
|
| Rail length |
840 mm
|