Download dokument () af 20
We make what matters work*

EP-502290
Modelkode: PSN-NZM1-400/200-MV-MSW

ProfiSNAP Mounting Kit, moulded-case circuit breaker 160A, for enclosure width 400mm, H=200mm, prepared for NZM1 3-pole/4-pole vertical, MSW

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502290
EAN
9010653075332
Product Length/Depth
60 mm
Product Height
200 mm
Product Width
320 mm
Product Weight
2.6 kg
Certifications
CE
Model Code
PSN-NZM1-400/200-MV-MSW

Produktspecifikationer

Amperage rating
160 A
Number of poles
Four-pole
Number of switches
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.