Download dokument () af 20
We make what matters work*

EP-502335
Modelkode: PSN-FP-NZM2X-4/4-1200/300-MV

ProfiSNAP Front Plate, for enclosure width 1200mm, H=300mm, prepared for multiple NZM2 3-pole/4-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502335
EAN
9010653074618
Product Length/Depth
27.5 mm
Product Height
300 mm
Product Width
1120 mm
Product Weight
4 kg
Certifications
CE
Model Code
PSN-FP-NZM2X-4/4-1200/300-MV

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
1200 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.