Download dokument () af 20
We make what matters work*

EP-502340
Modelkode: PSN-FP-NZM4X-2/2-800/800-MV-XVTL

ProfiSNAP Front Plate, for enclosure width 800mm, H=800mm, prepared for multiple NZM4 3-pole/4-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502340
EAN
9010653074663
Product Length/Depth
27.5 mm
Product Height
800 mm
Product Width
720 mm
Product Weight
5.8 kg
Certifications
CE
Model Code
PSN-FP-NZM4X-2/2-800/800-MV-XVTL

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
800 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.