Download dokument () af 20
We make what matters work*

EP-502345
Modelkode: PSN-FP/S-NZM2-600/400-MV-XFI

ProfiSNAP Front Plate, for enclosure width 600mm, H=400mm, prepared for NZM2-4-XFI 4-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502345
EAN
9010653072997
Product Length/Depth
27.5 mm
Product Height
400 mm
Product Width
520 mm
Product Weight
2 kg
Certifications
CE
Model Code
PSN-FP/S-NZM2-600/400-MV-XFI

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.