Download dokument () af 20
We make what matters work*

EP-502364
Modelkode: PSN-FP/S-NZM3-800/400-MH

ProfiSNAP Front Plate, for enclosure width 800mm, H=400mm, prepared for NZM3 3-pole/4-pole horizontal

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502364
EAN
9010653072904
Product Length/Depth
27.5 mm
Product Height
400 mm
Product Width
720 mm
Product Weight
2.9 kg
Certifications
CE
Model Code
PSN-FP/S-NZM3-800/400-MH

Produktspecifikationer

Material
Steel
Surface finish
Powder coating
Suitable for enclosure building width
800 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.