ProfiSNAP Front Plate, for enclosure width 600mm, H=600mm, prepared for NZM4 3-pole/4-pole horizontal
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
EP-502365
|
| EAN |
9010653072911
|
| Product Length/Depth |
27.5 mm
|
| Product Height |
600 mm
|
| Product Width |
520 mm
|
| Product Weight |
3 kg
|
| Certifications |
CE
|
| Model Code |
PSN-FP/S-NZM4-600/600-MH-XVTL
|
| Material |
Steel
|
| Surface finish |
Powder coating
|
| Suitable for enclosure building width |
600 mm
|