Download dokument () af 20
We make what matters work*

EP-502369
Modelkode: PSN-BZM1/2-800/300-MV

ProfiSNAP Mounting Kit, moulded-case circuit breaker 250A, for enclosure width 800mm, H=300mm, prepared for BZM1/BZM2 3-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502369
EAN
9010653075134
Product Length/Depth
130 mm
Product Height
300 mm
Product Width
720 mm
Product Weight
4.5 kg
Certifications
CE
Model Code
PSN-BZM1/2-800/300-MV

Produktspecifikationer

Amperage rating
250 A
Number of poles
Three-pole
Number of switches
5

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.