Download dokument () af 20
We make what matters work*

EP-502376
Modelkode: PSN-PDE2X-2/2-600/300-MV

ProfiSNAP Mounting Kit, moulded-case circuit breaker 250A, for enclosure width 600mm, H=300mm, prepared for multiple PDE2 3-pole/4-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502376
EAN
9010653075516
Product Length/Depth
110 mm
Product Height
300 mm
Product Width
520 mm
Product Weight
4 kg
Certifications
CE
Model Code
PSN-PDE2X-2/2-600/300-MV

Produktspecifikationer

Amperage rating
250 A
Number of poles
Four-pole
Number of switches
2

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.