Download dokument () af 20
We make what matters work*

EP-502380
Modelkode: PSN-PDE3X-3/3-800/500-MV

ProfiSNAP Mounting Kit, moulded-case circuit breaker 630A, for enclosure width 800mm, H=500mm, prepared for multiple PDE3 3-pole/4-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502380
EAN
9010653075547
Product Length/Depth
90 mm
Product Height
500 mm
Product Width
720 mm
Product Weight
7.6 kg
Certifications
CE
Model Code
PSN-PDE3X-3/3-800/500-MV

Produktspecifikationer

Amperage rating
630 A
Number of poles
Four-pole
Number of switches
3

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.