Download dokument () af 20
We make what matters work*

EP-502393
Modelkode: PSN-DMV630/1000-600/400-MV-RH

ProfiSNAP Mounting Kit, switch-disconnector 1000A, for enclosure width 600mm, H=400mm, prepared for DMV630 / DMV1000 3-pole/4-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502393
EAN
9010653075677
Product Length/Depth
60 mm
Product Height
400 mm
Product Width
520 mm
Product Weight
4 kg
Certifications
CE
Model Code
PSN-DMV630/1000-600/400-MV-RH

Produktspecifikationer

Amperage rating
1000 A
Number of poles
Four-pole
Number of switches
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.