Download dokument () af 20
We make what matters work*

EP-502401
Modelkode: PSN-QSA400/800-800/400-MV-RH

ProfiSNAP Mounting Kit, fuse switch-disconnector 800A (NH3), W=800mm, H=400mm, for enclosure width 600mm, H=300mm, prepared for QSA400, QSA630 or QSA800 3-pole/4-pole vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502401
EAN
9010653075745
Product Length/Depth
110 mm
Product Height
400 mm
Product Width
720 mm
Product Weight
9.2 kg
Certifications
CE
Model Code
PSN-QSA400/800-800/400-MV-RH

Produktspecifikationer

Frame
Other
Number of fuse holders (knife blade)
0
Number of fuse switch disconnectors
0
Amperage rating
800 A
Number of poles
Four-pole
Mounting method
Mounting plate

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.