Download dokument () af 20
We make what matters work*

EP-502402
Modelkode: PSN-MT-400/400-1

ProfiSNAP Meter Tray, electronic meter (eHZ) or 3-point meter unit, for enclosure width 400mm, H=400mm, prepared for 1 meter unit (direct mounted)

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502402
EAN
9010653075769
Product Length/Depth
180 mm
Product Height
407 mm
Product Width
320 mm
Product Weight
3.45 kg
Certifications
CE
Model Code
PSN-MT-400/400-1

Produktspecifikationer

Built-in depth
160 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.