Download dokument () af 20
We make what matters work*

EP-502408
Modelkode: PSN-MT-400/425-1ZBR-MSW

ProfiSNAP Meter Tray, electronic meter (eHZ) or 3-point meter unit, for enclosure width 400mm, H=425mm, prepared for 1 meter unit mounted on ZBR

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502408
EAN
9010653075820
Product Length/Depth
175 mm
Product Height
433 mm
Product Width
320 mm
Product Weight
2.75 kg
Certifications
CE
Model Code
PSN-MT-400/425-1ZBR-MSW

Produktspecifikationer

Built-in depth
160 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.