Download dokument () af 20
We make what matters work*

EP-502413
Modelkode: PSN-MT-1000/400-4ZBR

ProfiSNAP Meter Tray, electronic meter (eHZ) or 3-point meter unit, for enclosure width 1000mm, H=400mm, prepared for 4 meter units mounted on ZBR

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502413
EAN
9010653075868
Product Length/Depth
175 mm
Product Height
407 mm
Product Width
920 mm
Product Weight
4.4 kg
Certifications
CE
Model Code
PSN-MT-1000/400-4ZBR

Produktspecifikationer

Built-in depth
160 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.