Download dokument () af 20
We make what matters work*

EP-502424
Modelkode: PSN-DRS-MT-1200/400-3ZBR

ProfiSNAP DIN Rail Set Meter Trough, for enclosure width 1200mm, H=400mm, 3 meter units in width, left or right mounted

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502424
EAN
9010653075998
Product Length/Depth
150 mm
Product Height
400 mm
Product Width
634 mm
Product Weight
7 kg
Certifications
CE
Model Code
PSN-DRS-MT-1200/400-3ZBR

Produktspecifikationer

Number of DIN rails
2
Number of modular spacings per DIN-rail
33
Row distance
200 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.