Download dokument () af 20
We make what matters work*

EP-502485
Modelkode: PSN-SNAP095/105-SP

ProfiSNAP Fastener 9.5x10.5mm, with slot insert, operation handle 15x15mm, full-metal part with untreated surface, spare parts

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502485
EAN
9010653076001
Product Length/Depth
27 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
0.015 kg
Certifications
CE
Model Code
PSN-SNAP095/105-SP

Produktspecifikationer

Accessory/spare part type
Other
Material
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.