Download dokument () af 20
We make what matters work*

EP-502488
Modelkode: PSN-CD-200/12-BL

ProfiSNAP Compartment Door, for compartment width 200mm, H12=1150mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502488
EAN
9010653074380
Product Length/Depth
40 mm
Product Height
1149 mm
Product Width
170 mm
Product Weight
3.3 kg
Certifications
CE
Model Code
PSN-CD-200/12-BL

Produktspecifikationer

Color
Gray
Material
Steel
Model
Panel door
Surface finish
Powder coating
Degree of Protection
IP2X
NEMA Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.