Download dokument () af 20
We make what matters work*

EP-502491
Modelkode: PSN-CD-200/20-BL-XVTL

ProfiSNAP Compartment Door, for compartment width 200mm, XVTL H20=1850mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502491
EAN
9010653074410
Product Length/Depth
40 mm
Product Height
1849 mm
Product Width
170 mm
Product Weight
5.5 kg
Certifications
CE
Model Code
PSN-CD-200/20-BL-XVTL

Produktspecifikationer

Color
Gray
Material
Steel
Model
Panel door
Surface finish
Powder coating
Degree of Protection
IP2X
NEMA Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.