Download dokument () af 20
We make what matters work*

EP-502495
Modelkode: PSN-ICD-400/15-BL

ProfiSNAP Internal Cable Duct, for compartment width 400mm, H15=1450mm, blind

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
EP-502495
EAN
9010653074861
Product Length/Depth
90 mm
Product Height
1525 mm
Product Width
891 mm
Product Weight
16.6 kg
Compliances
RoHS conform
Certifications
CE
Model Code
PSN-ICD-400/15-BL

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building height
1560 mm
Suitable for enclosure building width
400 mm
Material
Metal
Model
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.